IESNA:LM-63-2002
[TEST]P1648040
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-31)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-850-U-SL3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 80CRI 5000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (16) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7462.4
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2064.9 2035.9 1945.9 1831.2 1704.5 1600.8 1518.4 1452.8 1418.4 1416.8 1444.7 1491.6 1553.8 1624.3 1699.1 
1771.7 1830.7 1890.2 1955.1 2017.9 2103.6 2266.3 2470.0 2560.6 2396.8 1999.4 1193.0 758.4 598.4 436.2 313.4 
199.3 121.8 62.8 19.7 4.9 0.0 
2064.9 2038.1 1950.2 1832.3 1707.3 1601.3 1518.4 1453.4 1415.7 1411.9 1439.2 1487.8 1547.3 1620.5 1698.5 
1771.1 1832.8 1896.2 1957.9 2025.0 2114.0 2266.3 2478.7 2571.5 2419.8 2024.5 1191.9 756.7 597.8 437.3 315.0 
201.5 128.9 68.2 22.9 4.9 0.0 
2064.9 2044.1 1955.7 1845.4 1717.1 1617.2 1533.1 1462.7 1417.4 1404.8 1426.6 1471.4 1536.9 1610.6 1698.5 
1788.6 1871.1 1953.5 2038.1 2128.8 2235.8 2375.5 2565.5 2709.1 2609.2 2234.7 1444.7 809.7 636.1 496.3 350.5 
232.6 155.1 93.4 32.8 5.5 0.0 
2064.9 2052.9 1972.6 1867.8 1749.3 1651.6 1562.6 1493.8 1436.5 1406.4 1412.4 1450.1 1509.6 1583.3 1680.5 
1795.2 1903.8 2011.4 2118.9 2239.6 2369.5 2507.1 2672.0 2874.6 2886.6 2621.8 1957.9 1037.4 739.8 619.7 
474.5 332.5 247.9 153.4 62.2 5.5 0.0 
2064.9 2061.6 1991.7 1892.9 1792.4 1698.5 1616.6 1541.8 1477.4 1430.5 1410.3 1427.7 1475.8 1547.3 1640.7 
1749.9 1878.7 2021.2 2166.4 2329.7 2501.7 2684.6 2897.0 3174.9 3426.5 3391.6 2960.8 1970.4 974.6 751.8 
693.4 560.2 447.7 308.5 146.9 6.0 0.0 
2064.9 2066.0 2007.0 1919.1 1831.2 1750.9 1678.3 1610.1 1543.5 1485.1 1443.0 1426.6 1440.8 1491.6 1571.3 
1675.1 1809.4 1961.1 2130.9 2326.4 2562.3 2834.7 3121.3 3447.3 3973.1 4541.4 4699.2 4312.7 3068.9 1540.7 
842.4 680.3 510.5 448.2 277.9 12.6 0.0 
2064.9 2076.9 2031.6 1960.1 1886.3 1819.7 1760.2 1707.3 1654.3 1597.5 1544.0 1503.6 1487.8 1500.3 1550.0 
1634.7 1752.6 1903.8 2084.0 2300.2 2569.9 2886.0 3295.0 3688.1 4142.9 4859.7 5994.3 6723.7 6520.6 5280.1 
3511.2 2128.8 1064.1 602.2 398.6 77.0 0.0 
2064.9 2073.6 2034.3 1971.5 1905.5 1842.7 1789.7 1747.1 1700.7 1653.8 1607.9 1570.2 1550.0 1554.4 1591.5 
1665.8 1768.4 1913.1 2096.6 2296.4 2541.0 2838.5 3242.6 3669.5 4088.8 4660.5 5622.5 6820.3 7189.4 
6151.5 4625.5 3265.5 1720.4 722.9 359.3 81.4 0.0 
2064.9 2071.4 2035.4 1981.3 1926.2 1870.0 1826.8 1788.1 1755.9 1723.1 1689.3 1664.7 1648.3 1648.3 1673.4 
1728.6 1818.1 1946.4 2104.2 2298.0 2529.0 2800.3 3134.5 3511.7 3863.3 4302.3 4980.4 5901.5 6457.8 5939.7 
4519.0 3006.7 1505.8 466.3 214.0 56.8 0.0 
2064.9 2067.1 2037.6 1992.3 1950.2 1907.6 1877.6 1855.2 1839.9 1827.4 1821.9 1827.4 1844.9 1875.4 1924.6 
1997.2 2100.4 2236.9 2405.6 2610.9 2839.1 3080.4 3343.0 3616.0 3902.6 4264.6 4761.5 5126.7 4987.5 4402.8 
3529.2 1988.4 545.4 228.2 107.6 33.9 0.0 
2064.9 2061.6 2028.8 1985.2 1940.4 1898.9 1862.3 1832.3 1805.0 1777.2 1750.4 1731.3 1723.1 1724.7 1742.2 
1785.3 1860.7 1973.2 2140.8 2339.0 2585.7 2847.8 3122.4 3407.4 3716.5 4128.1 4551.8 4586.7 4038.6 3278.6 
2255.4 802.0 269.7 143.6 66.6 27.3 0.0 
2064.9 2050.7 2014.1 1965.5 1913.1 1861.2 1812.6 1768.4 1724.2 1676.7 1629.2 1589.9 1561.5 1541.3 1534.2 
1550.0 1597.0 1677.8 1796.3 1969.9 2175.7 2423.6 2679.7 2961.4 3279.1 3703.9 4028.8 3896.6 3315.7 2619.6 
1686.0 567.3 230.4 133.8 64.4 34.9 0.0 
2064.9 2037.6 1997.2 1940.9 1879.8 1817.0 1750.9 1691.4 1630.3 1563.1 1494.9 1434.3 1380.2 1333.8 1300.0 
1283.0 1290.7 1322.9 1386.2 1479.1 1612.8 1795.2 2016.8 2266.9 2561.2 2961.4 3152.5 2899.7 2355.3 1798.4 
1097.4 407.3 193.3 117.4 65.0 35.5 0.0 
2064.9 2032.1 1974.8 1898.4 1807.2 1710.5 1605.2 1503.1 1399.3 1286.3 1167.8 1051.6 936.9 814.6 694.5 
568.9 466.3 392.0 338.5 306.3 288.8 289.9 311.2 364.2 478.3 606.6 566.2 394.2 274.1 221.7 185.1 143.6 105.4 
73.7 44.2 22.4 0.0 
2064.9 2031.6 1957.9 1850.9 1723.6 1586.1 1446.3 1301.6 1149.3 999.1 835.9 656.8 505.0 396.9 323.8 281.7 
257.2 243.0 232.6 224.9 219.5 217.3 217.8 216.8 218.9 222.8 219.5 210.7 202.0 184.5 164.3 139.2 105.4 63.9 39.3 17.5 
0.0 
2064.9 2017.9 1921.3 1787.0 1628.1 1455.0 1275.9 1089.2 891.0 690.7 514.3 401.8 330.9 289.9 262.1 245.1 234.2 
225.5 217.8 210.7 205.8 203.1 199.3 194.4 192.2 197.1 207.5 212.4 206.9 187.8 153.4 114.7 80.3 53.5 30.6 12.0 0.0 
2064.9 1998.3 1884.2 1725.3 1535.8 1328.9 1103.4 863.7 638.2 477.7 387.6 333.6 296.5 270.3 251.1 238.6 228.2 
216.8 206.9 198.2 191.1 186.7 184.5 182.4 177.4 171.4 167.1 167.6 166.5 150.1 116.8 87.9 67.2 46.4 26.8 10.4 0.0 
2064.9 1985.2 1853.0 1672.9 1455.6 1208.2 932.5 669.4 489.2 400.2 349.4 315.6 289.4 267.0 249.0 235.3 222.8 
210.7 200.4 191.6 184.5 180.2 175.8 172.0 164.3 152.9 142.0 133.2 123.9 110.3 95.5 80.3 62.8 43.7 25.7 8.7 0.0 
2064.9 1975.9 1835.6 1637.4 1392.8 1105.6 799.3 550.9 433.5 375.6 340.1 315.0 292.6 270.3 250.6 234.2 220.6 
208.6 199.3 191.1 185.1 179.1 172.0 163.2 152.9 140.9 129.4 117.4 107.6 96.6 86.3 74.3 60.1 40.9 24.0 8.2 0.0 
2064.9 1970.4 1815.4 1601.9 1351.3 1031.3 695.0 489.7 410.6 368.5 341.8 321.0 299.7 274.6 252.8 234.8 220.0 208.6 
201.5 195.5 190.0 184.0 176.4 166.0 152.3 138.7 125.0 111.9 100.5 90.6 80.3 69.3 56.8 40.9 23.5 7.6 0.0 
2064.9 1969.3 1812.6 1595.3 1321.8 988.2 657.9 471.2 403.5 369.1 346.7 327.6 304.7 279.5 255.5 235.9 221.1 211.3 
205.8 202.6 197.6 191.6 181.8 169.3 154.5 139.8 123.9 109.2 96.6 85.7 75.3 65.0 51.3 37.1 21.3 7.1 0.0 
2064.9 1969.3 1812.1 1593.2 1316.3 980.6 649.2 466.8 401.3 368.5 347.8 328.7 306.3 280.6 256.6 236.4 220.6 211.3 
206.4 203.1 199.3 193.3 182.4 170.9 155.1 140.3 123.9 108.6 96.1 85.7 75.3 64.4 51.3 37.1 20.7 7.1 0.0 
